WIEGMANN
N412 Single Door Slope-Top Disconnect Ultimate 24X26X8 304 SS
Image of N412242608CSSSTD N412 Single Door Slope-Top Disconnect Ultimate 24X26X8 304 SS
*Representative image
Image of N412242608CSSSTD N412 Single Door Slope-Top Disconnect Ultimate 24X26X8 304 SS

N412 Single Door Slope-Top Disconnect Ultimate 24X26X8 304 SS

Brand: Wiegmann

Catalog ID: N412242608CSSSTD

N412 Single Door Slope-Top Disconnect Ultimate 24X26X8 304 Stainless Steel

24X26X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Stream

Catalog Number

N412242608CSSSTD

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained

Knockouts

No

Latches Type

2-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864621

Dimensions

Cubic Capacity

4992 cu.in

Depth

8 in

Height

24 in

Weight

51 lb

Width

26 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1