
Brand: Wiegmann
Catalog ID: N412242608CSTD
Bodies and doors fabricated from 14 gauge steel. Continuously plasma welded seams. Increased tub opening for better access. 20 degree sloped top. Sloped "Top tub flange". Concealed hinges. Easy to remove doors are interchangeable. Grounding provisions included. 1/4-turn semi-flush oil tight latches are supplied to hold door securely closed. Print pocket is provided. Doors are sealed with poured-in-place polyurethane gasket. Mounting holes in rear of enclosure. Studs for mounting optional back panel (the Ultimate back panels have increased in size to accommodate larger foot-print installations). Ultimate Accessory Driven. Door handle and latching hardware are provided. Door latching system installed on door with slotted insert defeater mechanism to open. Latching system interlocks with the disconnect handle for added safety. 3pt latch system.
Application
Hubbell Wiegmann N412CSTD Ultimate Series Disconnects are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli
Catalog Number
N412242608CSTD
Color
ANSI-61 Gray, Textured
Cover Type
Door
EU RoHS Indicator
Yes
Finish Type
Textured Polyester Paint
Knockouts
No
Latches Type
2-Point
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Carbon Steel NEMA 4X Slope Top Single Door Disconnect Enclosure
UPC
786725864560
Cubic Capacity
4992 cu.in
Depth
8 in
Height
24 in
Weight
44.5 lb
Width
26 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1