
Brand: Wiegmann
Catalog ID: N412161608CST
Application
Hubbell Wiegmann N412CST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamline
Catalog Number
N412161608CST
Color
ANSI-61 Gray, Textured
EU RoHS Indicator
Yes
Finish Type
Knockouts
No
Latches Type
1/4 Turn
Listings
UL, CSA
Material
Carbon Steel
Mounting Type
Mounting Holes
Number of Doors (Fixed)
1
Number of Holes
4
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725864317
Actual Depth
9.75 in
Actual Width
16.06 in
Cubic Capacity
2048 cu.in
Depth
8 in
Height
16 in
Weight
22 lb
Width
16 in
Cable Entry
NO
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
EU RoHS Indicator
Yes
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1