WIEGMANN
Image of N412363008CSSST N412 Single Door Slope-Top Ultimate 36X30X8 304 Stainless Steel

N412 Single Door Slope-Top Ultimate 36X30X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412363008CSSST

N412 Single Door Slope-Top Ultimate 36X30X8 304 Stainless Steel

36X30X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412CSSST ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamli

Catalog Number

N412363008CSSST

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725864232

Dimensions

Actual Depth

9.75 in

Actual Height

36 in

Cubic Capacity

8640 cu.in

Depth

8 in

Height

36 in

Weight

79 lb

Width

30 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1