

Brand: Wiegmann
Catalog ID: N412161206CGP
Application
For use where dirt, dust, oil, water and other contaminants are present. Typical applications include municipal infrastructure, water treatment plants and other industrial or commercial facilities.
Catalog Number
N412161206CGP
Color
ANSI-61 Gray, Textured
Cover Type
Door
Finish Type
Textured Polyester Paint
Knockouts
No
Listings
Material
Carbon Steel
Mounting Type
Number of Doors (Fixed)
1
Number of Holes
4
Series
Ultimate Series
Sub Brand
Ultimate Series
Type
Enclosure
UPC
786725890620
Cubic Capacity
1152 cu.in
Depth
6 in
Height
16 in
Weight
20 lb
Width
12 in
Cable Entry
Gland Plate Included
Buy America(n) Qualified
Contact Manufacturer
Certification - CSA Approved
NO
Certification - cULus
YES
Certification - ETL
NO
Certified Listed
Industry Standard(s)
Nema Rating
1,3R, 12, 13, 4
Knockouts
No
Number of Doors (Fixed)
1
Number of Holes
4
Carton Quantity
1
Pallet Quantity
30