WIEGMANN
N412 Single Door Ultimate 1-Point Handle 16X16X6 316 SS
Image of N412161606SSA1PTC N412 Single Door Ultimate 1-Point Handle 16X16X6 316 SS
*Representative image
Image of N412161606SSA1PTC N412 Single Door Ultimate 1-Point Handle 16X16X6 316 SS

N412 Single Door Ultimate 1-Point Handle 16X16X6 316 SS

Brand: Wiegmann

Catalog ID: N412161606SSA1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X6 316 Stainless Steel

1-Point Handle 16X16X6 316 Stainless Steel

General

Application

Hubbell Wiegmann N412SSA1PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are

Catalog Number

N412161606SSA1PTC

Color

Brushes Stainless Steel

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Series

N412-SSA1PTC Series

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725873524

Dimensions

Actual Depth

7.75 in

Actual Width

16.06 in

Cubic Capacity

1536 cu.in

Depth

6 in

Height

16 in

Weight

26 lb

Width

16 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1