WIEGMANN
Image of N412161608SS1PTC N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X8 304 Stainless Steel

N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X8 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412161608SS1PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 16X16X8 304 Stainless Steel

1-Point Handle 16X16X8 304 Stainless Steel

General

Application

Hubbell Wiegmann N412SS1PTC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are

Catalog Number

N412161608SS1PTC

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1-Point

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725873548

Dimensions

Actual Depth

9.75 in

Actual Width

16.06 in

Cubic Capacity

2048 cu.in

Depth

8 in

Height

16 in

Weight

27 lb

Width

16 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1