WIEGMANN
N412 Single Door Ultimate 1-Point Handle 20X20X6 - Gray
Image of N4122020061PTC N412 Single Door Ultimate 1-Point Handle 20X20X6 - Gray
*Representative image
Image of N4122020061PTC N412 Single Door Ultimate 1-Point Handle 20X20X6 - Gray

N412 Single Door Ultimate 1-Point Handle 20X20X6 - Gray

Brand: Wiegmann

Catalog ID: N4122020061PTC

N412 Single Door Wall-Mount Ultimate 1-Point Handle 20X20X6 Carbon Steel - Gray

  • Bodies and doors fabricated from 14 gauge steel
  • Continuously welded seams ground smooth, less holes and knockouts
  • Doors are interchangeable and easily removed
  • Grounding studs are welded to door and body assuring a positive ground
  • Print pocket is provided
  • Doors are sealed with poured-in place gasket
  • Mounting holes in rear of enclosure
  • Collar studs for mounting optional back panel
  • With 1pt keylocking/padlocking combo handle

General

Application

Hubbell Wiegmann N4121PTC ULTIMATE Series Enclosures are designed to house and protect electrical and eletronic components from harsh, dirty environments. For use in installations where dirt, dust, oil water, or other contaminants are present. Streamlined

Catalog Number

N4122020061PTC

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

Finish Type

Smooth

Knockouts

No

Latches Type

1-Point Handle

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

  • Mounting Holes
  • Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725873661

Dimensions

Actual Depth

7.75 in

Actual Height

22.5 in

Actual Width

20.06 in

Cubic Capacity

2400 cu.in

Depth

6 in

Height

20 in

Weight

35 lb

Width

20 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

8