WIEGMANN
Image of N412141408SSAC N412 Single Door Wall-Mount Ultimate 14X14X8 316 Stainless Steel

N412 Single Door Wall-Mount Ultimate 14X14X8 316 Stainless Steel

Brand: Wiegmann

Catalog ID: N412141408SSAC

N412 Single Door Wall-Mount Ultimate 14X14X8 316 Stainless Steel

14X14X8 316 Stainless Steel

General

Application

Hubbell Wiegmann N412SSAC ULTIMATE Stainless Steel Series enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. It is typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing, and waste water treatment facilities. Streamlined styling, flush latching, and attractive stainless steel finish complement any high tech electronic equipment.

Catalog Number

N412141408SSAC

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

No

Finish Type

Smooth Grained Stainless

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725874866

Dimensions

Cubic Capacity

1568 cu.in

Depth

8 in

Height

14 in

Weight

16 lb

Width

14 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1