WIEGMANN
Image of N412423610SSC N412 Single Door Wall-Mount Ultimate 42X36X10 304 Stainless Steel

N412 Single Door Wall-Mount Ultimate 42X36X10 304 Stainless Steel

Brand: Wiegmann

Catalog ID: N412423610SSC

N412 Single Door Wall-Mount Ultimate 42X36X10 304 Stainless Steel

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water or other contaminants are present. Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities. Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water or other contaminants are present
  • Typically used in the following areas where corrosion-resistant protection is needed: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water treatment facilities
  • Streamlined styling, flush latching and attractive stainless steel finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412SSC ULTIMATE Stainless Steel Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are pre

Catalog Number

N412423610SSC

Color

Brushes Stainless Steel

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Smooth Grained Stainless

Knockouts

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725863983

Dimensions

Actual Depth

11.75 in

Actual Height

44.5 in

Actual Width

36.75 in

Cubic Capacity

15120 cu.in

Depth

10 in

Height

42 in

Weight

122 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R,12,13,4,4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1