WIEGMANN
N412 Single Door Wall-Mount Ultimate 42X36X10 Carbon Steel - Gray
Image of N412423610C N412 Single Door Wall-Mount Ultimate 42X36X10 Carbon Steel - Gray

N412 Single Door Wall-Mount Ultimate 42X36X10 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: N412423610C

N412 Single Door Wall-Mount Ultimate 42X36X10 Carbon Steel - Gray

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

  • Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments
  • For use in installations where dirt, dust, oil, water, or other contaminants are present
  • Streamlined styling, flush latching and attrative durable finish complement any high tech electronic equipment.

General

Application

Hubbell Wiegmann N412C ULTIMATE Series Enclosures are designed to house and protect electrical and electronic components from harsh, dirty environments. For use in installations where dirt, dust, oil, water, or other contaminants are present. Streamlined

Catalog Number

N412423610C

Color

ANSI-61 Gray, Textured

Construction

Continuously Welded Seams

Cover Type

Door

EU RoHS Indicator

Yes

Finish Type

Textured

Knockouts

No

Latches Type

1/4 Turn

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Number of Holes

4

Sub Brand

Ultimate Series

Type

Enclosure

UPC

786725863754

Dimensions

Actual Depth

11.75 in

Actual Height

45 in

Cubic Capacity

15120 cu.in

Depth

10 in

Height

42 in

Weight

122 lb

Width

36 in

Conductor Related

Cable Entry

NO

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

NO

Certification - cULus

YES

Certification - ETL

NO

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Industry Standard(s)

  • cULus
  • IEC 60529

Nema Rating

1,3R, 12, 13, 4

UL Listed

Yes

Configuration

Knockouts

No

Number of Doors (Fixed)

1

Number of Holes

4

Logistics

Carton Quantity

1

Pallet Quantity

4