WIEGMANN
Image of PBXD3SS N4X 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 304 Stainless Steel

N4X 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 304 Stainless Steel

Brand: Wiegmann

Catalog ID: PBXD3SS

N4X 30.5 MM 3 Deep Pushbutton Enclosure 8X4X4.7 304 Stainless Steel

Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights. Provide protection against dirt, dust, oil and water. Extra deep design accommodates additional contact blocks for pushbuttons.

  • Designed to hold 30.5 mm oil-tight pushbuttons, switches and pilot lights
  • Provide protection against dirt, dust, oil and water
  • Extra deep design accommodates additional contact blocks for pushbuttons.

General

Application

Designed to hold 30.5mm oil-tight pushbuttons, switches, and pilot lights. Provide protection against dirt, dust, oil, and water. Extra deep design accommodates additional contact blocks for pushbuttons.

Catalog Number

PBXD3SS

EU RoHS Indicator

No

Knockouts

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Holes

3

Pushbutton Number of Holes

3

Pushbutton Size

30.5 MM

Type

Enclosure

UPC

786725845705

Dimensions

Actual Depth

4.81 in

Actual Length

4.81 in

Depth

5 in

Height

8 in

Pushbutton Size

30.5 MM

Weight

5 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Holes

3

Pushbutton Number of Holes

3

Logistics

Carton Quantity

1