WIEGMANN
Image of SSN4D624812 N4X Double Door Floor-Mount Clamp 62X48X12 304 Stainless Steel

N4X Double Door Floor-Mount Clamp 62X48X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4D624812

N4X Double Door Floor-Mount Clamp 62X48X12 304 Stainless Steel

This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

  • This two door enclosure provides industry leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments
  • It is typically used in the following areas: food processing plants, pharmaceutical manufacturing facilities, petrochemical plants, pulp and paper processing and waste water tratment facilities.

General

Application

This two door enclosure provides industry leading protection for systems incorporating large compnents or complex mounting configurations in highly corrosive environments. It is typically used in the following areas: food processing plants, pharmaceutical

Catalog Number

SSN4D624812

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

12 in High Floor Stand Kit

Number of Doors (Fixed)

2

Series

SSN4D

Type

Enclosure

UPC

786725375202

Dimensions

Actual Depth

12.12 in

Actual Height

62.12 in

Actual Width

48.12 in

Cubic Capacity

35712 cu.in

Depth

12 in

Height

62 in

Weight

385 lb

Width

48 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

2

Logistics

Carton Quantity

1