
Brand: Wiegmann
Catalog ID: SSJWD4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Hanger
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWD4
Color
Stainless Steel
EU RoHS Indicator
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725862856
Actual Height
2.5 in
Actual Length
12.25 in
Actual Width
6.5 in
Dimensions
12 in x 7 in x 3 in
Height
3 in
Length
12 in
Weight
1 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
UL Listed
Yes
Carton Quantity
1