

Brand: Wiegmann
Catalog ID: SSJWE4
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
End Plate
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWE4
Color
Stainless Steel
Finish Type
Smooth Grained Finish
Knockouts
No
Listings
UL, CSA
Material
Stainless Steel
Type
Accessory
UPC
786725481453
Actual Depth
5.88 in
Actual Height
2.5 in
Actual Length
5.88 in
Actual Width
5.88 in
Depth
6 in
Height
3 in
Weight
1 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Carton Quantity
1
Pallet Quantity
1