WIEGMANN
Image of BN4121006CHSSA N4X JIC Continuous Hinge 12X10X6 316 Stainless Steel

N4X JIC Continuous Hinge 12X10X6 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4121006CHSSA

N4X JIC Continuous Hinge 12X10X6 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4121006CHSSA

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

Yes

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

BN4-CHSSA

Type

Enclosure

UPC

786725700202

Dimensions

Actual Depth

13.63 in

Actual Height

6.38 in

Actual Width

10.88 in

Cubic Capacity

924 cu.in

Depth

14 in

Height

6 in

Weight

13 lb

Width

11 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

Yes

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

54