WIEGMANN
Image of BN4161406CHAL N4X JIC Continuous Hinge 16X14X6 Aluminum

N4X JIC Continuous Hinge 16X14X6 Aluminum

Brand: Wiegmann

Catalog ID: BN4161406CHAL

N4X JIC Continuous Hinge 16X14X6 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Designed as an instrument housing or junction box for electrical, electronic or pneumatic components
  • It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4161406CHAL

Construction

Continuously Welded Seams

Cover Type

Hinged Cover

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Aluminum

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-CHAL

Type

Enclosure

UPC

786725335046

Dimensions

Actual Depth

16.5 in

Actual Height

6.5 in

Actual Width

14.5 in

Cubic Capacity

1785 cu.in

Depth

17 in

Height

7 in

Weight

9 lb

Width

15 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

20