WIEGMANN
Stainless Steel Enclosure

N4X JIC Lift-Off Cover 4X4X3 316 Stainless Steel

Brand: Wiegmann

Catalog ID: BN4040403SSA

N4X JIC Lift-Off Cover 4X4X3 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminates.

  • Bodies and doors fabricated from 16 gauge type 316 stainless steel
  • Continuously welded seams ground smooth, less knockouts or holes
  • Sealed with poured-in-place polyurethane gasket
  • External mounting plates, top and bottom of enclosure
  • Stainless steel screws and clamps on four sides of cover assure watertight seal
  • Grounding provisions provided
  • Optional panels and terminal kits must be ordered separately

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminants.

Catalog Number

BN4040403SSA

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

No

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-SSA

Type

Enclosure

UPC

786725871438

Dimensions

Actual Depth

6.25 in

Actual Height

4.44 in

Actual Width

4.44 in

Cubic Capacity

96 cu.in

Depth

6 in

Height

4 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

288