WIEGMANN
Image of BN4060403AL N4X JIC Lift-Off Cover 6X4X3 Aluminum

N4X JIC Lift-Off Cover 6X4X3 Aluminum

Brand: Wiegmann

Catalog ID: BN4060403AL

N4X JIC Lift-Off Cover 6X4X3 Aluminum

Designed as an instrument housing or junction box for electrical, electronic or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

  • Bodies and doors fabricated from .080-inch thick (2 millimeters) 5052-H32 aluminum
  • Continuously welded seams ground smooth, less holes or knockouts
  • Closed cell oil resistant neoprene gasket
  • External mounting plates, top and bottom of enclosure
  • Weldnuts are provided to secure optional panel
  • Stainless steel screws and clamps on four sides of cover to assure water tight seal
  • Optional panels and terminal kits must be ordered separately
  • Grounding provisions provided

General

Application

Designed as an instrument housing or junction box for electrical, electronic, or pneumatic components. It is ideal for applications where a lightweight, corrosion resistant enclosure is required.

Catalog Number

BN4060403AL

Construction

Continuously Welded Seams

Cover Type

Lift Off

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Aluminum

Mounting Type

External Mounting Plates

Number of Doors (Fixed)

1

Series

BN4-AL

Type

Enclosure

UPC

786725376759

Dimensions

Actual Depth

6.5 in

Actual Width

4.5 in

Cubic Capacity

140 cu.in

Depth

7 in

Height

4 in

Weight

1 lb

Width

5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1

Pallet Quantity

1