WIEGMANN
Image of RH1313SS N4X Rain Hood 13x13 - 304SS

N4X Rain Hood 13x13 - 304SS

Brand: Wiegmann

Catalog ID: RH1313SS

N4X Rain Hood 13x13 - 304SS

The N4X Rain Hood is used in conjunction with FF1313 filter fan and exhaust grille. The rain hood will protect the fan and internal components from rain, sleet, snow and standard washdown procedures.

  • Fabricated from 304 Stainless Steel, Replaceble silicone gasket
  • Easily removed for filter fan maintenance
  • Instruction manual and all necessary hardware is inlcuded

General

Catalog Number

RH1313SS

Material

Stainless Steel

Type

N4X Rain Hood 13x13 - 304SS

UPC

786725889648

Dimensions

Actual Depth

4.3 in

Actual Height

18.9 in

Actual Width

13.8 in

Certifications And Compliance

Certified Listed

cULus

Logistics

Carton Quantity

1