WIEGMANN
Image of SSN46036123PTW N4X Single Door Wall-Mount 3-Point Handle 60X36X12 304 Stainless Steel - White

N4X Single Door Wall-Mount 3-Point Handle 60X36X12 304 Stainless Steel - White

Brand: Wiegmann

Catalog ID: SSN46036123PTW

N4X Single Door Wall-Mount 3-Point Handle 60X36X12 304 Stainless Steel - White

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

SSN43PTW Series provides unmatche protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or contaminan

Catalog Number

SSN46036123PTW

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Latches Type

3-Point Padlocking Handle

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-3PTW

Type

Enclosure

UPC

786725870882

Dimensions

Actual Width

38.5 in

Cubic Capacity

33852 cu.in

Depth

62 in

Height

14 in

Weight

200 lb

Width

39 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1