WIEGMANN
Image of SSN4362408A N4X Single Door Wall-Mount Clamp 36X24X8 316 Stainless Steel

N4X Single Door Wall-Mount Clamp 36X24X8 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4362408A

N4X Single Door Wall-Mount Clamp 36X24X8 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4362408A

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-A

Type

Enclosure

UPC

786725848256

Dimensions

Cubic Capacity

11700 cu.in

Depth

39 in

Height

10 in

Weight

72 lb

Width

30 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1