WIEGMANN
Image of SSN4603612A N4X Single Door Wall-Mount Clamp 60X36X12 316 Stainless Steel

N4X Single Door Wall-Mount Clamp 60X36X12 316 Stainless Steel

Brand: Wiegmann

Catalog ID: SSN4603612A

N4X Single Door Wall-Mount Clamp 60X36X12 316 Stainless Steel

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

  • Provides unmatched protection for housing electrical components in highly corrosive environments
  • This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • A wide variety of type 316 stainless steel enclosures are available specifically for applications in food processing plants and offshore oil exploration.

General

Application

Provides unmatched protection for housing electrical components in highly corrosive environments. This enclosure is used in indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or containments.

Catalog Number

SSN4603612A

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

Clamps

Listings

UL, CSA

Material

Stainless Steel

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

SSN4-A

Type

Enclosure

UPC

786725848379

Dimensions

Actual Width

38.5 in

Cubic Capacity

33852 cu.in

Depth

62 in

Height

14 in

Weight

190 lb

Width

39 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1