
Brand: Wiegmann
Catalog ID: SSJWS6
Designed to protect electrical wiring in areas where corrosion problems exist. A complete selection of sections and fittings is offered in two sizes.
Accessory Type
Telescope
Application
For use with SSJW Series feed-through wireway.
Catalog Number
SSJWS6
Color
Stainless Steel
EU RoHS Indicator
No
Finish Type
Fitting Type
Telescope
Knockouts
Listings
CSA
Material
Stainless Steel
Type
Fitting
UPC
786725482559
Actual Depth
13.5 in
Depth
14 in
Height
7 in
Weight
11 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
4X
Knockouts
Carton Quantity
1