

Brand: Wiegmann
Catalog ID: ALN4242410
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.
Application
This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co
Catalog Number
ALN4242410
Construction
Continuously Welded Seams
Knockouts
No
Latches Type
Hasp and Staple
Listings
UL, CSA
Material
Aluminum
Mounting Type
Number of Doors (Fixed)
1
Series
ALN4 Series
Type
Enclosure
UPC
786725373802
Cubic Capacity
5760 cu.in
Depth
10 in
Height
24 in
Weight
24 lb
Width
24 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
Nema Rating
4X
UL Listed
Yes
Knockouts
No
Number of Doors (Fixed)
1
Carton Quantity
1
Pallet Quantity
1