WIEGMANN
Image of ALN4603612 N4X Wall-Mount Single Door 60X36X12 Aluminum

N4X Wall-Mount Single Door 60X36X12 Aluminum

Brand: Wiegmann

Catalog ID: ALN4603612

N4X Wall-Mount Single Door 60X36X12 Aluminum

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants. Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

  • This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments
  • It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids or contaminants
  • Suitable for use in petro-chemical plants, sewage plants, marine environments and similar installations.

General

Application

This lightweight enclosure provides long-lasting protection for housing electrical components in highly corrosive environments. It is used in both indoor and outdoor settings that are frequently wet or have constant exposure to water, other liquids, or co

Catalog Number

ALN4603612

Construction

Continuously Welded Seams

EU RoHS Indicator

No

Knockouts

Latches Type

Hasp and Staple

Listings

UL, CSA

Material

Aluminum

Mounting Type

External Mounting Feet

Number of Doors (Fixed)

1

Series

ALN4

Type

Enclosure

UPC

786725373871

Dimensions

Cubic Capacity

25920 cu.in

Depth

12 in

Height

60 in

Weight

78 lb

Width

36 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • cULus
  • IEC

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Configuration

Knockouts

Number of Doors (Fixed)

1

Logistics

Carton Quantity

1