
Brand: Wiegmann
Catalog ID: HS10105NK
HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
HS10105NK
Color
Gray
Material
Carbon Steel
Type
Wireway
UPC
786725879953
Dimensions
60 in x 10 in x 10 in
Height
10 in
Length
60 in
Weight
58 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
1