
Brand: Wiegmann
Catalog ID: HS228NK
HS Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
HS228NK
Color
Gray
Material
Carbon Steel
Type
Wireway
UPC
786725883677
Dimensions
96 in x 2 in x 2 in
Height
2 in
Length
96 in
Weight
22 lb
Width
2 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1
Carton Quantity
4