MY LISTS
WIEGMANN
Image of LJWF2 NEMA 1 Lay-In Cut-Off 2.5X2.5 Carbon Steel - Gray

NEMA 1 Lay-In Cut-Off 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWF2

NEMA 1 Lay-In Cut-Off 2.5X2.5 Carbon Steel - Gray

  • 2.5X2.5 Carbon Steel - Gray

General

Catalog Number

LJWF2

Color

Gray

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725326983

Dimensions

Depth

7.625 in

Height

16.5 in

Weight

6 lb

Width

7.625 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1