WIEGMANN
Image of LJWF126 NEMA 1 Lay-In Cut-Off 6X12 Carbon Steel - Gray

NEMA 1 Lay-In Cut-Off 6X12 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: LJWF126

NEMA 1 Lay-In Cut-Off 6X12 Carbon Steel - Gray

6X12 Carbon Steel - Gray

General

Catalog Number

LJWF126

Color

Gray

EU RoHS Indicator

No

Material

Carbon Steel

Type

Fitting

UPC

786725329717

Dimensions

Depth

9 in

Height

15 in

Weight

23 lb

Width

15 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1