
Brand: Wiegmann
Catalog ID: R0402G
Catalog Number
R0402G
Color
Gray
EU RoHS Indicator
No
Finish Type
Material
Steel
Type
Accessory
UPC
786725852611
Actual Depth
1.25 in
Depth
1 in
Height
4 in
Width
4 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
Carton Quantity
4