
Brand: Wiegmann
Catalog ID: S6696NK
S Series Wireway is designed to protect electrical wiring in applications where dust, dirt, oil and water are not a problem. All sections are open on one side so wires and cables can be laid in along an entire wireway run.
Catalog Number
S6696NK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Carbon Steel
Series
HS and S Series Wireway
Type
Wireway
UPC
786725884582
Depth
96 in
Height
6 in
Weight
40 lb
Width
6 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1
Carton Quantity
1
Pallet Quantity
2