WIEGMANN
Image of SL101090G NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized

Brand: Wiegmann

Catalog ID: SL101090G

NEMA 1 Sweep Elbow 90° (HS/S Series Wireway) 10X10 in. Carbon Steel - Galvanized

Sweep elbow is compatible with HS and S Series Wireway

General

Accessory Type

Wireway

Catalog Number

SL101090G

Color

Gray

EU RoHS Indicator

No

Finish Type

Material

Steel

Series

HS and S Series Wireway

Type

Accessory

UPC

786725852703

Dimensions

Actual Depth

13.44 in

Depth

13 in

Height

10 in

Weight

20 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

1

Logistics

Carton Quantity

1