Brand: Wiegmann
Catalog ID: EG88G
Replacement exhaust grille for the FF88 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.
Application
Catalog Number
EG88G
Color
Gray
Cutout
7x7
EU RoHS Indicator
No
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725887019
Actual Depth
1.16 in
Depth
1 in
Height
8 in
Mounting Depth
0.84 in
Width
8 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
22