Brand: Wiegmann
Catalog ID: JWSC66
Catalog Number
JWSC66
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Type
Fitting
UPC
786725322961
Depth
10.125 in
Height
9 in
Weight
5 lb
Width
6.25 in
Carton Quantity
1