
Brand: Wiegmann
Catalog ID: FF1010159CFM115VG
The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.
Application
Catalog Number
FF1010159CFM115VG
Color
Gray
Material
ABS Plastic
Type
Filter Fan
UPC
786725886791
Actual Depth
4.9 in
Actual Height
9.8 in
Actual Width
9.8 in
Depth
5 in
Height
10 in
Mounting Depth
4.53 in
Width
10 in
Voltage Rating
115 V
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
Carton Quantity
10