
Brand: Wiegmann
Catalog ID: FF1313547CFM115VG
The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.
Application
Catalog Number
FF1313547CFM115VG
Color
Gray
EU RoHS Indicator
No
Material
ABS Plastic
Type
Filter Fan
UPC
786725886913
Actual Depth
6.3 in
Actual Height
12.8 in
Actual Width
12.8 in
Depth
6 in
Height
13 in
Width
13 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL/cUL Recognized
EU RoHS Indicator
No
Carton Quantity
12