WIEGMANN
Image of FF101071CFM115VG NEMA 12 Filter Fan 115 Volt 71 Cubic Feet Per Minute 9.8X9.8 -Light Gray

NEMA 12 Filter Fan 115 Volt 71 Cubic Feet Per Minute 9.8X9.8 -Light Gray

Brand: Wiegmann

Catalog ID: FF101071CFM115VG

NEMA 12 Filter Fan 115 Volt 71 Cubic Feet Per Minute 9.8X9.8 -Light Gray

The latest passive technology for fan cooling and pressurizing of electrical enclosures. Filter fans can be used as forced air cooling or in conjunction with an exhaust filter for convection cooling. They are designed to maintain a desired temperature within an enclosure.

  • Available in gray or black
  • Polyurethane foam gasketed seal on the mounting frame
  • Shielded and self lubricating ball bearing fans
  • Low noise operation

General

Application

  • Ventilation
  • Temperature Control

Catalog Number

FF101071CFM115VG

Color

Gray

EU RoHS Indicator

No

Material

ABS Plastic

Type

Filter Fan

UPC

786725886678

Dimensions

Actual Depth

4.9 in

Actual Height

9.8 in

Actual Width

9.8 in

Depth

5 in

Height

10 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL/cUL Recognized

EU RoHS Indicator

No

Logistics

Carton Quantity

10