WIEGMANN
Image of HW-N3R483616CH NEMA 3R Continuous Hinge Twist Latch 48X36X16 Fiberglass-Opaque

NEMA 3R Continuous Hinge Twist Latch 48X36X16 Fiberglass-Opaque

Brand: Wiegmann

Catalog ID: HW-N3R483616CH

NEMA 3R Continuous Hinge Twist Latch 48X36X16 Fiberglass-Opaque

Fiberglass construction is designed to protect electrical and electronic equipment in commercial or industrial environments from dust, dirt, oil, water and other corrosive materials. A wide variety of Non-Metallic enclosures are available.

  • Constructed of molded fiberglass
  • Continuous hinge with twist-lock latches
  • Poured seamless gasket provides a water-tight and dust-tight seal
  • Mounting provisions are provided

General

Catalog Number

HW-N3R483616CH

Color

Gray

Cover Type

Hinged Cover

EU RoHS Indicator

No

Material

Fiberglass

Mounting Type

Wall Mount

Series

Control

Type

Enclosure

UPC

786725857586

Dimensions

Actual Depth

18.43 in

Actual Height

51 in

Actual Width

37 in

Cubic Capacity

33808.3164 cu.in

Depth

18 in

Height

51.29 in

Weight

108 lb

Width

36.62 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

4X

UL Listed

Yes

Logistics

Carton Quantity

1