
Brand: Wiegmann
Catalog ID: RSCG040472
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG040472
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Knockouts
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725865345
Actual Depth
4.06 in
Actual Height
4.06 in
Actual Width
72.13 in
Depth
4 in
Height
4 in
Width
72 in
Cable Entry
Knock Outs
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Knockouts
Carton Quantity
1
Pallet Quantity
35