
Brand: Wiegmann
Catalog ID: RSCG1010120GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG1010120GNK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725884315
Actual Depth
10.06 in
Actual Height
10.06 in
Actual Width
120.13 in
Depth
10 in
Height
10 in
Width
120 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Carton Quantity
4