
Brand: Wiegmann
Catalog ID: RSCG040496GNK
Designed to protect wiring in outdoor installations against rain, sleet and snow or indoors against dripping water.
Catalog Number
RSCG040496GNK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Material
Steel
Mounting Type
Wall Mount
Series
RSCG
Type
Gutter
UPC
786725884094
Actual Depth
4.06 in
Actual Height
4.06 in
Actual Width
96.13 in
Depth
4 in
Height
4 in
Width
96 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Carton Quantity
4