
Brand: Wiegmann
Catalog ID: LOH141206
Application
Catalog Number
LOH141206
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725883738
Depth
6 in
Height
14 in
Width
12 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1