Brand: Wiegmann
Catalog ID: LOH181806
Application
Catalog Number
LOH181806
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725883745
Depth
6 in
Height
18 in
Width
18 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1