
Brand: Wiegmann
Catalog ID: LOH080604
Application
Catalog Number
LOH080604
Color
Gray
EU RoHS Indicator
No
Material
Carbon Steel
Mounting Method
Wall Mount
UPC
786725871988
Depth
4 in
Height
8 in
Width
6 in
Certified Listed
EU RoHS Indicator
No
Nema Rating
NEMA 3R
Mounting Method
Wall Mount
Carton Quantity
1