WIEGMANN
Image of RSC121206NKSS NEMA 3R Screw Cover Wall Mount 12X12X6 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 12X12X6 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC121206NKSS

NEMA 3R Screw Cover Wall Mount 12X12X6 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

General

Catalog Number

RSC121206NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Material

Stainless Steel

Mounting Type

Embossed Mounting Holes

Series

RSC-NKSS

Type

Enclosure

UPC

786725887828

Dimensions

Cubic Capacity

864 cu.in

Depth

6 in

Height

12 in

Weight

13 lb

Width

12 in

Certifications And Compliance

Certified Listed

cULus

Nema Rating

3RX

Logistics

Carton Quantity

1

Pallet Quantity

1