WIEGMANN
Image of RSC242412NKSS NEMA 3R Screw Cover Wall Mount 24X24X12 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 24X24X12 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC242412NKSS

NEMA 3R Screw Cover Wall Mount 24X24X12 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

General

Catalog Number

RSC242412NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

EU RoHS Indicator

No

Material

Stainless Steel

Mounting Type

Embossed Mounting Holes

Series

RSC-NKSS

Type

Enclosure

UPC

786725888009

Dimensions

Cubic Capacity

6912 cu.in

Depth

12 in

Height

24 in

Weight

52 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

3RX

Logistics

Carton Quantity

1

Pallet Quantity

3