WIEGMANN
Image of RSC060804NKSS NEMA 3R Screw Cover Wall Mount 6X8X4 304 Stainless Steel

NEMA 3R Screw Cover Wall Mount 6X8X4 304 Stainless Steel

Brand: Wiegmann

Catalog ID: RSC060804NKSS

NEMA 3R Screw Cover Wall Mount 6X8X4 304 Stainless Steel

Designed for use as wiring boxes and junction boxes. Provide protection in outdoor applications against rain, sleet, and snow, or indoors against dripping water. Can also be used in corrosive environments.

  • Body and cover are fabricated from 304 stainless steel
  • A slip-on reversible cover is securely fastened with screws located along the bottom edge
  • Mounting holes are located on the back on the enclosure

General

Catalog Number

RSC060804NKSS

Construction

Continuously Welded Seams

Cover Type

Screw Cover

Material

Stainless Steel

Mounting Type

Embossed Mounting Holes

Series

RSC-NKSS

Type

Enclosure

UPC

786725887705

Dimensions

Cubic Capacity

192 cu.in

Depth

4 in

Height

8 in

Weight

4.9 lb

Width

6 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3RX

Logistics

Carton Quantity

1

Pallet Quantity

1