
Brand: Wiegmann
Catalog ID: RSC121212NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC121212NK
Color
Gray
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Polyester Powder
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC Series
Type
Enclosure
UPC
786725880171
Actual Depth
12.07 in
Actual Height
12.13 in
Actual Width
12.13 in
Cubic Capacity
1728 cu.in
Depth
12 in
Height
12 in
Weight
13 lb
Width
12 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
EU RoHS Indicator
No
Nema Rating
1, 3R
Carton Quantity
2
Pallet Quantity
1