
Brand: Wiegmann
Catalog ID: RSC181810NK
Designed for use as a wiring or junction box. Provides protection in outdoor applications agianst rain, sleet and snow or indoors against dripping water.
Catalog Number
RSC181810NK
Color
Gray
Cover Type
Screw Cover
Material
Carbon Steel
Mounting Type
Wall Mount
Series
RSC
Type
Enclosure
UPC
786725883844
Actual Depth
10.07 in
Actual Height
18.13 in
Actual Width
18.13 in
Cubic Capacity
3240 cu.in
Depth
10 in
Height
18 in
Weight
19 lb
Width
18 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus
Nema Rating
1, 3R
Carton Quantity
1
Pallet Quantity
16